(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Valve Needle Stop Valve VN Series

Part Number

Configured Part Number is shown.

Part Number
VN-4D-S
VN-4PSW-S
VN-4RF-S
VN-6D-S
VN-6MD-S
VN-6PSW-S
VN-6RF-S
VN-8D-S
VN-8MD-S
VN-8PSW-S
VN-8RF-S
VN-10MD-S
VN-12MD-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Connection Dia.
(mm)
Nominal Diameter
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-6.35-
1 Piece(s)Available

26 Days or more

[Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld--1/4B
1 Piece(s)Available

26 Days or more

[Rc (R)] Rc1/4[Rc (R)] Rc1/4--
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-9.53-
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-6-
1 Piece(s)Available

26 Days or more

[Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld--3/8B
1 Piece(s)Available

26 Days or more

[Rc (R)] Rc3/8[Rc (R)] Rc3/8--
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-12.7-
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-8-
1 Piece(s)Available

26 Days or more

[Socket Welding Type] Socket weld-[Socket Welding Type] Socket weld--1/2B
1 Piece(s)Available

26 Days or more

[Rc (R)] Rc1/2[Rc (R)] Rc1/2--
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-10-
1 Piece(s)Available

26 Days or more

Bl-LOK Connection-Bl-LOK Connection-12-

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material 316 Stainless Steel Operating Temperature Range(℃) -10::230
Operating Pressure Range(MPa) ::24.5

Additional Products in this Category

Tech Support