(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Valve - Needle Stop Valve - VNN Series

Part Number

Configured Part Number is shown.

Part Number
VNN-4D-S
VNN-12MD-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Dia.
(mm)
1 Piece(s)Available

26 Days or more

6.35
1 Piece(s)Available

26 Days or more

12

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Main Body Shape Straight Body Material 316 Stainless Steel
Supply Side, Connection Type Bl-LOK Connection Operating Temperature Range(℃) -10::150 Operating Pressure Range(MPa) ::24.5
Control Side, Connection Type Bl-LOK Connection

Additional Products in this Category

Tech Support