(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

90° Elbows - Brass, Bite Fitting, Male BSPT, B Type, KLN Series (Part Numbers)

90° Elbows - Brass, Bite Fitting, Male BSPT, B Type, KLN Series
  • Volume Discount

Fitting for high-pressure piping of up to medium diameter subject to general hydraulic pressure. Use this series for hydraulic piping paths that are subject to impact pressure and vibration.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KLN6-R1/4-B
KLN10-R1/4-B
KLN10-R3/8-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

28 Days or more

61/4B(8A)6
1 Piece(s)Available

8 Days or more

101/4B(8A)10
1 Piece(s)Available

8 Days or more

103/8B(10A)10

Loading...

  1. 1

Basic Information

Material Brass Applicable Fluid Oil Max. Operating Pressure 14 - MPa
Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support