(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - High-Pressure, Bite Fitting, Male BSPT, KCT Series

Straight Connector - High-Pressure, Bite Fitting, Male BSPT, KCT Series
  • Volume Discount

No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KCT04-010N
KCT06-010E
KCT06-020E
KCT06-030E
KCT08-010E
KCT08-020E
KCT08-030E
KCT10-010E
KCT10-020E
KCT10-030E
KCT10-040E
KCT11-020N
KCT12-020E
KCT12-030E
KCT12-040E
KCT13-020N
KCT15-030E
KCT16-030E
KCT16-040E
KCT20-060E
KCT27-060N
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

50 - MPa-4Steel pipe metric size1/8B(6A)-4
1 Piece(s)Available

8 Days or more

50 - MPa-6Steel pipe metric size1/8B(6A)-6
1 Piece(s)Available

8 Days or more

50 - MPa-6Steel pipe metric size1/4B(8A)-6
1 Piece(s)Available

28 Days or more

50 - MPa-6Steel pipe metric size3/8B(10A)-6
1 Piece(s)Available

8 Days or more

50 - MPa-8Steel pipe metric size1/8B(6A)-8
1 Piece(s)Available

8 Days or more

50 - MPa-8Steel pipe metric size1/4B(8A)-8
1 Piece(s)Available

8 Days or more

50 - MPa-8Steel pipe metric size3/8B(10A)-8
1 Piece(s)Available

28 Days or more

40 - MPa-10Steel pipe metric size1/8B(6A)-10
1 Piece(s)Available

8 Days or more

40 - MPa-10Steel pipe metric size1/4B(8A)-10
1 Piece(s)Available

8 Days or more

40 - MPa-10Steel pipe metric size3/8B(10A)-10
1 Piece(s)Available

8 Days or more

40 - MPa-10Steel pipe metric size1/2B(15A)-10
1 Piece(s)Available

8 Days or more

40 - MPa1/8-Steel pipe JIS size1/4B(8A)610.50
1 Piece(s)Available

8 Days or more

40 - MPa-12Steel pipe metric size1/4B(8A)-12
1 Piece(s)Available

8 Days or more

40 - MPa-12Steel pipe metric size3/8B(10A)-12
1 Piece(s)Available

8 Days or more

40 - MPa-12Steel pipe metric size1/2B(15A)-12
1 Piece(s)Available

8 Days or more

40 - MPa1/4-Steel pipe JIS size1/4B(8A)813.80
1 Piece(s)Available

8 Days or more

40 - MPa-15Steel pipe metric size3/8B(10A)-15
1 Piece(s)Available

28 Days or more

31 - MPa-16Steel pipe metric size3/8B(10A)-16
1 Piece(s)Available

28 Days or more

31 - MPa-16Steel pipe metric size1/2B(15A)-16
1 Piece(s)Available

28 Days or more

31 - MPa-20Steel pipe metric size3/4B(20A)-20
1 Piece(s)Available

8 Days or more

31 - MPa3/4-Steel pipe JIS size3/4B(20A)2027.2

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Operating Temperature Range -20::250°C
Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread Connection Thread Type R
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support