(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Fitting for Plastic Tube, Male Connector EPCT (Part Numbers)

Stainless Steel Fitting for Plastic Tube, Male Connector EPCT
  • Volume Discount

This fitting has been developed for use with resin tubes.

[Features]
· Simple, precise, reliable, clean.
· Simple structure (fitting main body and two assembly nuts).
· A firm connection can be made by anyone (without tightening error).
· Over tightening is impossible.
· The tube will not become scratched.
· Twisting of the tube due to tightening is minimized.
· High corrosion resistance (all of the fitting's structural components are made of SUS 316).
· An oil free product can also be provided thanks to ultrapure water washing and packaging performed in a clean room

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPCT6X4-R2SS
EPCT6X4-R4SS
EPCT10X8-R8SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Nominal of Thread Length L
(mm)
Applicable Hose I.D.
(φ)
1 Piece(s)Available

8 Days or more

61/827.04.0
1 Piece(s)Available

8 Days or more

61/431.04.0
1 Piece(s)Available

8 Days or more

101/239.58.0

Loading...

  1. 1

Basic Information

Types Fitting Material Stainless Steel Applicable Fluids Water / Air / Gas
Types of connection Screw⇔Pipe Direction Types of connection, Screw, pipe direction Union Straight Applicable Pipe Material Polyethylene
Types of connection screw R Operating Temperature Range(℃) -65::260

Additional Products in this Category

Tech Support