(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fitting Screw-in Type Pipe Fitting STA Tee

High-Pressure Pipe Fitting  Screw-in Type Pipe Fitting STA Tee
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STA02-000F
STA03-000F
STA04-000F
STA06-000F
STA08-000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

28 Days or more

1B(25A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Connection Thread Type M1 Rc Applicable Fluid Oil Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support