(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Double Ferrule Model Tube Fitting Female Branch Tee MDTH (Part Numbers)

Double Ferrule Model Tube Fitting Female Branch Tee MDTH
  • Volume Discount

The double ferrule type tube fittings female branch tee is MDTH made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

MDTH18M-R8SS

Part Number
MDTH18M-R8SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

26 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Tube Material Stainless Steel Applicable Pipe O.D.(φ) 18
Connection Thread Type Rc Thread Nominal 1/2 Operating Temperature Range(℃) -196::600
Length L(mm) 38.2

Please check the type/dimensions/specifications of the part MDTH18M-R8SS in the Double Ferrule Model Tube Fitting Female Branch Tee MDTH series.

Additional Products in this Category

Tech Support