(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Back Ferrule DOB (Inch) (DOB2SS)

Double Ferrule Type Tube Fitting Back Ferrule DOB (Inch) DOB2SS
  • Volume Discount

Double ferrule type tube fitting, back ferrule DOB (inch) made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.

Part Number

Configured Part Number is shown.

DOB2SS

Part Number
DOB2SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
1 Piece(s)Available

14 Days or more

1/8

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Back Ferrule Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Please check the type/dimensions/specifications of the part DOB2SS in the Double Ferrule Type Tube Fitting Back Ferrule DOB (Inch) series.

Products like this...

Part Number
DOB12SS
DOB14SS
DOB1SS
DOB3SS
DOB4SS
DOB5SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
1 Piece(s)Available

14 Days or more

3/4
1 Piece(s)Available

14 Days or more

7/8
1 Piece(s)Available

14 Days or more

1/16
1 Piece(s)Available

14 Days or more

3/16
1 Piece(s)Available

24 Days or more

1/4
1 Piece(s)Available

14 Days or more

5/16

Additional Products in this Category

Tech Support