(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Nut DNA (DNA3SS)

Double Ferrule Model Tube Fitting Nut DNA DNA3SS
  • Volume Discount

The double ferrule type tube fittings nut is DNA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DNA3SS

Part Number
DNA3SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

14 Days or more

3/1611.9

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Nut Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Please check the type/dimensions/specifications of the part DNA3SS in the Double Ferrule Model Tube Fitting Nut DNA series.

Products like this...

Part Number
DNA12SS
DNA14SS
DNA16SS
DNA4SS
DNA5SS
DNA8SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

14 Days or more

3/417.5
1 Piece(s)Available

14 Days or more

7/817.5
1 Piece(s)Available

14 Days or more

120.6
1 Piece(s)Available

14 Days or more

1/412.7
1 Piece(s)Available

14 Days or more

5/1613.5
1 Piece(s)Available

14 Days or more

1/217.5

Additional Products in this Category

Tech Support