(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Light Weight High Spec Casters 460S, 453S, and 460E Wheel Diameter 75-100 mm

Light Weight High Spec Casters 460S, 453S, and 460E Wheel Diameter 75-100 mm
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Light Weight High Spec Casters 460S, 453S, and 460E Wheel Diameter 75-100 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

460S-UBB75

 
Part Number
460S-UBB75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Stopper No Load Range(daN) 35.01~80.00
Allowable Load 1 piece(daN) 80 Mounting Height H or H1 and H2(mm) 93 Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 55 Mounting Hole Pitch Transverse Direction (Y)(mm) 42 Mounting Seat A (Plate Length)(mm) 70
Mounting Seat B (Plate Width)(mm) 58 Wheel Dia. D(φ) 75 Car width(mm) 27
Swivel Radius(mm) 67 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
Eccentricity E or E1, E2(mm) 28 Part Number S Variety of Vehicles UBB
Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Ball Bearings

Additional Products in this Category

Tech Support