(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Nylon, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Level Plate Type Caster - 520S/513S/520SR - Wheel Diameter 125-150 mm see the sections below:
Part Number
Configured Part Number is shown.
513S-URB150
Part Number |
---|
513S-URB150 |
Loading...
Load Range(daN) | 220.01~320.00 | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy