(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Rubber, nylon or urethane with fixed steel plate, 400SR/400SRP series (Medium load). (Part Numbers)

Wheels - Rubber, nylon or urethane with fixed steel plate, 400SR/400SRP series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Nylon, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Flat Plate Type Caster - 400SR/400SRP - Wheel Diameter 180 to 200 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

400SRP-URB200

 
Part Number
400SRP-URB200
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load 1 piece
(daN)
Mounting Height H or H1 and H2
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(φ)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration
1 Piece(s)Available

13 Days or more

200240UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)14414020046SRPURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper No Load Range(daN) 140.01~220.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type

Additional Products in this Category

Tech Support