(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Nylon, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Flat Plate Type Caster, 400S/419S, Wheel Diameter: 180–200 mm see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
400S-NRB200 |
400S-RB180 |
400S-RB200 |
400S-UB200 |
400S-URB180 |
400S-URB200 |
419S-NRB200 |
419S-RB180 |
419S-RB200 |
419S-UB200 |
419S-URB180 |
419S-URB200 |
Loading...
Caster Type | Swiveling Direct Mount Plate | Load Range(daN) | 140.01~220.00 | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction (X)(mm) | 100(112) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 100(112) |
Mounting Seat A (Plate Length)(mm) | 140 | Mounting Seat B (Plate Width)(mm) | 140 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 13 | Eccentricity E or E1, E2(mm) | 55 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy