(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DAIDYNE Thrust Washer DDK05 Series

DAIDYNE Thrust Washer DDK05 Series
  • Volume Discount

•Material: Multi-layer
For complete product overview and details on DAIDYNE Thrust Washer DDK05 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K5T06
K5T08
K5T10
K5T12
K5T14
K5T16
K5T18
K5T20
K5T22
K5T24
K5T25
K5T30
K5T35
K5T40
K5T45
K5T50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Outer Diameter D
(mm)
Thickness
(mm)
1 Piece(s)Available

8 Days or more

108161.5
1 Piece(s)Available

8 Days or more

1010181.5
1 Piece(s)Available

8 Days or more

1012241.5
1 Piece(s)Available

8 Days or more

1014261.5
1 Piece(s)Available

Same day

Stock

1016301.5
1 Piece(s)Available

8 Days or more

1018321.5
1 Piece(s)Available

8 Days or more

1020361.5
1 Piece(s)Available

8 Days or more

1022381.5
1 Piece(s)Available

8 Days or more

1024421.5
1 Piece(s)Available

8 Days or more

1026441.5
1 Piece(s)Available

Same day

Stock

1028481.5
1 Piece(s)Available

8 Days or more

1032541.5
1 Piece(s)Available

8 Days or more

1038621.5
1 Piece(s)Available

8 Days or more

1042661.5
1 Piece(s)Available

8 Days or more

1048742
1 Piece(s)Available

8 Days or more

1052782

Loading...

  1. 1

Basic Information

Material Multi-Layer Environment Standard / Heat Resistant Presence of Thrust Washer Plate Tapped Hole No

Additional Products in this Category

Tech Support