(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Daislide Bushings - Straight, made of metal, HA series.

Daislide Bushings - Straight, made of metal, HA series.
  • Volume Discount

Self-lubricating straight bushings manufactured with solid lubricant embedded in a copper alloy. No maintenance or lubrication required. Excellent wear resistance. Ideal for constant back and forth motion, intermittent motion and oscillating motion under high load and low speed conditions. Demonstrates excellent wear resistance properties in areas where oil film form is difficult. Has low coefficient of friction and can be used over a wide temperature range. Excellent corrosion resistance, impact resistance and chemical resistance. Can be used where lubrication is difficult, such as in liquids or generated gases.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HA061008
HA061010
HA081208
HA081210
HA081212
HA081215
HA10012070
HA10012090
HA101408
HA101410
HA101412
HA101415
HA101420
HA11013080
HA12014080
HA120140120
HA121808
HA121810
HA121812
HA121815
HA121816
HA121820
HA121825
HA121830
HA131910
HA131915
HA131920
HA131925
HA131930
HA142010
HA142012
HA142020
HA142025
HA142030
HA150170150
HA152110
HA152112
HA152115
HA152116
HA152120
HA152125
HA152130
HA152140
HA160180100
HA162210
HA162212
HA162215
HA162216
HA162220
HA162225
HA162230
HA162235
HA162240
HA182410
HA182415
HA182416
HA182420
HA182425
HA182430
HA182435
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

106108
1 Piece(s)Available

8 Days or more

1061010
1 Piece(s)Available

8 Days or more

108128
1 Piece(s)Available

8 Days or more

1081210
1 Piece(s)Available

8 Days or more

1081212
1 Piece(s)Available

8 Days or more

1081215
1 Piece(s)Available

8 Days or more

1010012070
1 Piece(s)Available

8 Days or more

1010012090
1 Piece(s)Available

8 Days or more

1010148
1 Piece(s)Available

8 Days or more

10101410
1 Piece(s)Available

8 Days or more

10101412
1 Piece(s)Available

8 Days or more

10101415
1 Piece(s)Available

8 Days or more

10101420
1 Piece(s)Available

8 Days or more

1011013080
1 Piece(s)Available

8 Days or more

1012014080
1 Piece(s)Available

40 Days or more

10120140120
1 Piece(s)Available

40 Days or more

1012188
1 Piece(s)Available

17 Days or more

10121810
1 Piece(s)Available

8 Days or more

10121812
1 Piece(s)Available

8 Days or more

10121815
1 Piece(s)Available

8 Days or more

10121816
1 Piece(s)Available

27 Days or more

10121820
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

8 Days or more

10121830
1 Piece(s)Available

8 Days or more

10131910
1 Piece(s)Available

40 Days or more

10131915
1 Piece(s)Available

8 Days or more

10131920
1 Piece(s)Available

8 Days or more

10131925
1 Piece(s)Available

8 Days or more

10131930
1 Piece(s)Available

8 Days or more

10142010
1 Piece(s)Available

40 Days or more

10142012
1 Piece(s)Available

8 Days or more

10142020
1 Piece(s)Available

8 Days or more

10142025
1 Piece(s)Available

8 Days or more

10142030
1 Piece(s)Available

8 Days or more

10150170150
1 Piece(s)Available

8 Days or more

10152110
1 Piece(s)Available

40 Days or more

10152112
1 Piece(s)Available

17 Days or more

10152115
1 Piece(s)Available

8 Days or more

10152116
1 Piece(s)Available

8 Days or more

10152120
1 Piece(s)Available

40 Days or more

10152125
1 Piece(s)Available

8 Days or more

10152130
1 Piece(s)Available

8 Days or more

10152140
1 Piece(s)Available

27 Days or more

10160180100
1 Piece(s)Available

8 Days or more

10162210
1 Piece(s)Available

8 Days or more

10162212
1 Piece(s)Available

8 Days or more

10162215
1 Piece(s)Available

8 Days or more

10162216
1 Piece(s)Available

8 Days or more

10162220
1 Piece(s)Available

8 Days or more

10162225
1 Piece(s)Available

8 Days or more

10162230
1 Piece(s)Available

8 Days or more

10162235
1 Piece(s)Available

8 Days or more

10162240
1 Piece(s)Available

8 Days or more

10182410
1 Piece(s)Available

40 Days or more

10182415
1 Piece(s)Available

8 Days or more

10182416
1 Piece(s)Available

8 Days or more

10182420
1 Piece(s)Available

8 Days or more

10182425
1 Piece(s)Available

8 Days or more

10182430
1 Piece(s)Available

8 Days or more

10182435

Loading...

Basic Information

Type Straight Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65
Maximum Allowable Surface Pressure P(N/mm2) 29 Maximum Allowable Velocity V(m/s) 0.5 Housing I.D. Fitting Tolerance H7
Lubrication Condition Unlubricated Operating Temperature Range(℃) -70::+250 Environment Standard / Heat Resistant / Foreign Object Resistant

Additional Products in this Category

Tech Support