(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, L-Shaped Dog Bracket

Sensor Bracket, L-Shaped Dog Bracket
  • Volume Discount

•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6

PDF

Part Number
SBL08-00
SBL10-00
SBL15-00
SBL20-00
SBL25-00
SBL30-00
SBL35-00
SBL40-00
SBL45-00
SBL50-00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Set Collar, Inner Diameter
(φ)
Width W
(mm)
Depth L
(mm)
Height H
(mm)
Mounting Hole Size
(φ)
1 Piece(s)Available

11 Days or more

1081515223.5
1 Piece(s)Available

11 Days or more

1010,12,131815224.5
1 Piece(s)Available

10 Days or more

1015,16,172115355.5
1 Piece(s)Available

11 Days or more

1018,202515355.5
1 Piece(s)Available

11 Days or more

10252915355.5
1 Piece(s)Available

25 Days or more

10303115506.5
1 Piece(s)Available

11 Days or more

10353315506.5
1 Piece(s)Available

11 Days or more

10403618506.5
1 Piece(s)Available

11 Days or more

10454018506.5
1 Piece(s)Available

11 Days or more

10504222508.5

Loading...

  1. 1
 

Basic Information

Material Low Carbon Steel Surface Treatment Electroless Nickel Plating Plate Thickness(mm) 1.6

Additional Products in this Category

Tech Support