(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Plate, 2-Hole

End Plate, 2-Hole
  • Volume Discount

[Features]A 2-circle type end plate with thickness of 3 to 6 mm, available in 2 types of materials: iron and stainless steel. [Applications]It can be used as a retaining for gears and bearings.

Part Number

Configured Part Number is shown.

Part Number
EPB2504
EPB2504S
EPB2804
EPB2804S
EPB3004
EPB3004S
EPB3204
EPB3204S
EPB3504
EPB3504S
EPB3806
EPB3806S
EPB4006
EPB4006S
EPB4506
EPB4506S
EPB5008
EPB5008S
EPB5508
EPB6010
EPB6510
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D.
(φ)
Outer Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish4.5253
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo4.5253
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish4.5283
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo4.5283
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish4.5304
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo4.5304
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish4.5324
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo4.5324
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish4.5355
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo4.5355
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6385
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6385
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6405
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo6.6405
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6455
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6455
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9505
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9505
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9556
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack oxide finish11606
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish11656

Loading...

  1. 1

Additional Products in this Category

Tech Support