(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Plate One-Hole

End Plate One-Hole
  • Volume Discount

[Features]1-circle type end plate with thickness of 3 to 6 mm, available in 2 types of materials: iron and stainless steel. [Applications]It can be used as a retaining for gears and bearings.

Part Number

Configured Part Number is shown.

Part Number
EPA2506
EPA2506S
EPA2806
EPA2806S
EPA3006
EPA3006S
EPA3206
EPA3206S
EPA3208
EPA3208S
EPA3508
EPA3508S
EPA3808
EPA3808S
EPA4008
EPA4008S
EPA4508
EPA4508S
EPA4510
EPA4510S
EPA5008
EPA5008S
EPA5010
EPA5010S
EPA5510
EPA5512
EPA6008
EPA6010
EPA6508
EPA6510
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D.
(φ)
Outer Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)Available

Same day

Stock

101045 Carbon SteelBlack oxide finish6.6253
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo6.6253
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6283
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6283
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6304
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6304
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6324
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6324
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9324
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9324
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9355
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo9355
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9385
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9385
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9405
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo9405
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9455
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9455
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish11455
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo11455
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9505
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9505
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack oxide finish11505
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo11505
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish11556
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack oxide finish13556
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9606
1 Piece(s)Available

8 Days or more

101045 Carbon SteelBlack oxide finish11606
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9656
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish11656

Loading...

  1. 1

Additional Products in this Category

Tech Support