(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel cross clamp for light duty use.

Swivel cross clamp for light duty use.
  • Volume Discount

Clamp: Presence
For complete product overview and details on Swivel cross clamp for light duty use. see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CH-12-12
CH-12-20
CH-20-20
CR-8-8
CR-8-12
CR-12-12
CR-12-20
CR-20-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft Diameter
(mm)
External Dimension
(mm)
1 Piece(s)Available

11 Days or more

10φ12-φ1280.5×60×50.5
1 Piece(s)Available

11 Days or more

10φ12-φ2090.5×60×50.5
1 Piece(s)Available

11 Days or more

10φ20-φ2097×70×50.5
1 Piece(s)Available

11 Days or more

10φ8-φ8φ24.8×86
1 Piece(s)Available

11 Days or more

10φ8-φ12φ24.8×90
1 Piece(s)Available

8 Days or more

10φ12-φ12φ24.8×94
1 Piece(s)Available

11 Days or more

10φ12-φ20φ30×108
1 Piece(s)Available

11 Days or more

10φ20-φ20φ30×116

Loading...

  1. 1

Basic Information

Clamp Presence

Additional Products in this Category

Tech Support