(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Torsion Coil Spring【2-10 Pieces Per Package】

Torsion Coil Spring
  • Volume Discount

We have standardized this torsion coil spring to help customers with spring design or calculation issues.

[Features]
- Made of stainless steel wire (φ 0.3 mm to φ 2.0 mm in diameter) with cold-molding for general use.
- JISG4313 (stainless steel wire for spring) type B, SUS304WP-B.
- * Features corrosion and heat resistance (to about 250 °C).
- 350 °C to 400 °C low temperature annealing (no surface treatment).

Part Number

Configured Part Number is shown.

Part Number
STA04-04-028
STA04-05-023
STA04-06-021
STA05-05-034
STA05-06-021
STA06-06-041
STA07-07-025
STA07-09-062
STA07-12-083
STA08-08-055
STA09-09-042
STA12-12-083
STA12-18-084
STA12-18-124
STA14-20-072
STB03-03-014
STB03-03-021
STB04-05-024
STB04-05-035
STB05-05-035
STB05-06-022
STB05-06-042
STB06-06-042
STB06-08-039
STB06-10-070
STB08-09-033
STB08-09-043
STB08-09-063
STB10-10-070
STB10-16-059
STB12-16-112
STB12-18-126
STB14-20-140
STC03-03-010
STC06-08-026
STC07-07-046
STC10-10-033
STC10-14-092
STC10-16-070
STC12-12-079
STC12-18-119
STC14-14-062
STC14-18-079
STC14-18-119
STC14-20-132
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Custom Angle θ I.D. ID Allowable Twist Angle Фd
(deg)
Wire Dia. d
(Ø)
Number of Coils Free length
(mm)

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils41110.4[5] 5.2528

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 90° coils4700.5[4] 4.2523

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

Right Winding 90° coils4450.6[3] 3.2521

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils51040.5[5] 5.2534

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils5540.6[3] 3.2521

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils61040.6[5] 5.2541

5 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 90° coils7650.7[3] 3.2525

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils7800.9[5] 5.2562

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 90° coils7581.2[5] 5.2583

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils81000.8[5] 5.2555

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 90° coils9620.9[3] 3.2542

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 90° coils12931.2[5] 5.2583

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 90° coils12501.8[4] 4.2584

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 90° coils12731.8-124

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 90° coils14272[2] 2.2572

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 135° coils3860.3[4] 4.12514

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils31080.3[5] 5.12521

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils4670.5[4] 4.12524

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils4840.5[5] 5.12535

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 135° coils51010.5[5] 5.12535

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 135° coils5520.6[3] 3.12522

10 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils5860.6[5] 5.12542

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 135° coils61010.6[5] 5.12542

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils6600.8[4] 4.12539

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils6621[5] 5.12570

5 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 135° coils8360.9[2] 2.12533

5 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 135° coils8530.9[3] 3.12543

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils8880.9[5] 5.12563

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

Right Winding 135° coils101161-70

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils10351.6[3] 3.12559

2 Pieces Per Package

1 Pack(s)Available

15 Days or more

Right Winding 135° coils12671.6[5] 5.125112

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils12601.8[5] 5.125126

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 135° coils14632[5] 5.125140

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

Right Winding 180° coils3630.3[3] 310

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils6440.8[3] 326

5 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils7990.7[5] 546

2 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 180° coils10371[2] 233

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils10671.4[5] 592

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils10451.6[3] 370

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils121071.2[5] 579

2 Pieces Per Package

1 Pack(s)Available

20 Days or more

Right Winding 180° coils12591.8[5] 5119

2 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 180° coils14541.4[3] 362

2 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 180° coils14541.8[3] 379

2 Pieces Per Package

1 Pack(s)Available

16 Days or more

Right Winding 180° coils14811.8-119

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Right Winding 180° coils14622[5] 5132

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304WP-B)

Additional Products in this Category

Tech Support