(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - Piano Wire/Stainless Steel, A Series【1-20 Pieces Per Package】

Compression Coil Springs - Piano Wire/Stainless Steel, A Series
  • Volume Discount

A standardized spring made of general cold-formed piano wire or stainless steel wire.

Part Number

Configured Part Number is shown.

Part Number
AP045-015-0.4
AP045-025-0.4
AP050-008-0.4
AP050-008-0.5
AP050-008-0.6
AP050-008-0.7
AP050-010-0.4
AP050-010-0.5
AP050-013-0.4
AP050-013-0.5
AP050-013-0.6
AP050-013-0.7
AP050-018-0.5
AP050-018-0.6
AP050-018-0.7
AP050-020-0.4
AP050-023-0.5
AP050-023-0.6
AP050-025-0.7
AP055-007-0.6
AP055-011-0.5
AP055-014-0.6
AP055-016-0.4
AP055-021-0.5
AP055-026-0.4
AP060-009-0.6
AP060-010-0.4
AP060-012-0.5
AP060-012-0.6
AP060-016-0.8
AP060-017-0.4
AP060-017-0.5
AP060-017-0.6
AP060-020-0.8
AP060-023-0.5
AP060-023-0.6
AP060-029-0.7
AP060-030-0.5
AP060-045-0.7
AP065-009-0.6
AP065-009-0.7
AP065-010-0.8
AP065-010-0.9
AP065-012-0.6
AP065-015-0.8
AP065-016-0.7
AP065-017-0.6
AP065-017-0.9
AP065-018-0.5
AP065-020-0.8
AP065-022-0.4
AP065-022-0.6
AP065-024-0.5
AP065-024-0.7
AP065-025-0.9
AP065-029-0.5
AP065-030-0.6
AP065-030-0.8
AP065-032-0.4
AP065-032-0.7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material End Surface Condition Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Maximum Elastic Curve Equation
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.79154.50.4850.47.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.79254.50.280.413.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.43850.7360.44.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.506.48851.920.53.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0010.6853.3130.63.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0016.25856.5770.72.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.431050.5730.46

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.506.481051.2220.55.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.431350.3970.48.6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.506.481350.960.56.8

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Spring Steel (ASTM A228)Not Grounded8.51~16.0010.61351.9880.65.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0016.251353.2880.74.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.506.481850.640.510.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0010.61851.2970.68.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0016.251852.5730.76.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.432050.2860.412

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.506.482350.4980.513

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0010.62350.9940.610.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0016.252552.2770.77.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.009.775.53.0840.63.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.92115.50.980.56

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.009.7145.51.5420.66.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.13165.50.3150.49.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.92215.50.490.512.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.503.13265.50.1890.416.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.008.94962.1510.64.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.502.871060.4760.46

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.451260.8180.56.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.008.941261.4670.66.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0019.841663.1720.86.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.502.871760.2380.412.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.451760.4910.511.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.008.941761.0080.68.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0019.842063.1720.86.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.452360.4090.513.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.008.942360.7010.612.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0013.742961.0540.713

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.453060.2730.520

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0013.744560.8780.715.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.508.2896.51.7670.64.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0012.7596.53.2160.74

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0018.44106.54.8170.83.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0025.99106.58.1360.93.2

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.508.28126.51.3740.66

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0018.44156.53.0960.86

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0012.75166.51.6080.77.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.508.28176.50.8250.610

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0025.99176.54.0680.96.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.05186.50.4730.510.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0018.44206.52.1680.88.5

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.502.66226.50.1840.414.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.508.28226.50.7280.611.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.05246.50.2840.517.8

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0012.75246.51.0490.712.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0025.99256.52.9290.98.9

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.505.05296.50.2840.517.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded4.51~8.508.28306.50.4580.618.1

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded16.01~30.0018.44306.51.3980.813.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Spring Steel (ASTM A228)Not Grounded1.51~4.502.66326.50.1230.421.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Spring Steel (ASTM A228)Not Grounded8.51~16.0012.75326.50.8040.715.9

Loading...

Additional Products in this Category

Tech Support