(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Chemifit, CP Series【5 Pieces Per Package】 (CPN6)

Nut - Chemifit, CP Series CPN6
  • Volume Discount

Injection-molded for a smooth interior. Also, it excels in minimizing dust and vision. A special polypropylene resin is used as a base material.

PDF

Part Number

Configured Part Number is shown.

CPN6

 
Part Number
CPN6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Nut Material Polypropylene Resin
Surface Treatment No

Please check the type/dimensions/specifications of the part CPN6 in the Nut - Chemifit, CP Series series.

Products like this...

Part Number
CPN10
CPN12
CPN4
CPN8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

4

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8

Additional Products in this Category

Tech Support