(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Swivel, Quick Seal, Insert Type, Brass, SC1N Series

Connector - Straight, Swivel, Quick Seal, Insert Type, Brass, SC1N Series
  • Volume Discount

A 3-point brass swivel nut female connector (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC1N1/2-PF1/2
SC1N3/8-PF1/4
SC1N3/8-PF3/8
SC2N3/8-PF3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

9 Days or more

1/212.78.249.01/2
1 Piece(s)Available

10 Days or more

1/49.535.724.03/8
1 Piece(s)Available

13 Days or more

3/89.535.724.03/8
1 Piece(s)Available

Quote

3/89.533.57.03/8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Swivel nut female connector Material Brass
Surface Treatment No Thread Types G

Additional Products in this Category

Tech Support