(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, Insert Type, Brass, UL1N1 Series

90° Elbows - Quick Seal, Insert Type, Brass, UL1N1 Series
  • Volume Discount

3 item system made up of brass specification 90° union elbow (inch size) fitting unit, nuts and sleeves, and the fitting unit and insert are integrated. Also, it is excellent in negative pressure performance.

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standard) adopted.
· Noncombustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, has superior self-extinguishing properties.
· Able to use in the environment that sputtering occurs.
· There is no need to wrap the R threads with seal processing tape

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UL1N1/2
UL1N1/4
UL1N3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

8 Days or more

12.78.230.01/2
1 Piece(s)Available

8 Days or more

6.353.46.51/4
1 Piece(s)Available

10 Days or more

9.535.718.53/8

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape 90° Union Elbow Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support