(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K【1-50 Pieces Per Package】 (Part Numbers)

Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K
  • Volume Discount

A pad with fitting.
For complete product overview and details on Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF-K see the sections below:

PDF

Part Number

Configured Part Number is shown.

PFYK-15-N

 
Part Number
PFYK-15-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Mounting Method Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] BlackBarbed Couplers15Lateral Outlet22

Loading...

  1. 1

Basic Information

Pad type Standard / Holder Set Material Rubber-based

Please check the type/dimensions/specifications of the part PFYK-15-N in the Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K series.

Products like this...

Part Number
PFTK-10A-S
PFTK-15-N
PFTK-15-S
PFYK-15-S
PFYK-15-U
PFYK-20-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Mounting Method Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)
1 Piece(s)Available

14 Days or more

SmallRecessed Type[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhiteBarbed Couplers10Vertical Outlet22.5
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackBarbed Couplers15Vertical Outlet22
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion Type[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhiteBarbed Couplers15Vertical Outlet22
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion Type[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhiteBarbed Couplers15Lateral Outlet22
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion TypeUrethane RubberStandard / Cold Resistance-20~75BlueBarbed Couplers15Lateral Outlet22
1 Piece(s)Available

14 Days or more

[Standard] StandardInsertion TypeFluorine RubberStandard / Heat Resistant / Cold Resistance-10~230[Black] White point on the blackBarbed Couplers20Lateral Outlet22

Additional Products in this Category

Tech Support