(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad with Buffer Bracket/NAPFTS and YS (Part Numbers)

Pad with Buffer Bracket/NAPFTS and YS
  • Volume Discount

Fitting with pad.
For complete product overview and details on Pad with Buffer Bracket/NAPFTS and YS see the sections below:

PDF

Part Number

Configured Part Number is shown.

NAPFYS-40-30-N

 
Part Number
NAPFYS-40-30-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (M5)4030Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Flat Shape Pad type Standard / Holder Set Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFYS-40-30-N in the Pad with Buffer Bracket/NAPFTS and YS series.

Products like this...

Part Number
NAPFTS-10A-10-N
NAPFTS-10A-10-N-O
NAPFTS-10A-10-NE
NAPFYS-40-30-N-O
NAPFYS-40-30-N-T
NAPFYS-40-6-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-60~250[Black] Black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackPush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberDissipation / Standard / Heat Resistant / Cold Resistance-26~120[Black] Blue point on the black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackPush-In Fitting4030Lateral Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackBarbed Couplers4030Lateral Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] Black[Rp(G)] Without fitting (M5)406Lateral Outlet

Additional Products in this Category

Tech Support