(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad with Buffer Type Detent Bracket: NAPFTH, YH (Part Numbers)

Part Number

Configured Part Number is shown.

NAPFTH-5A-15-N

 
Part Number
NAPFTH-5A-15-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (M5)515Vertical Outlet

Loading...

  1. 1

Basic Information

Pad type Standard / Holder Set / Rotation-Less Mounting Method Attachment Type Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFTH-5A-15-N in the Pad with Buffer Type Detent Bracket: NAPFTH, YH series.

Products like this...

Part Number
NAPFTH-10A-10-N-O
NAPFTH-10A-10-NE
NAPFTH-10A-10-S
NAPFTH-5A-15-S
NAPFTH-5A-15-S-T
NAPFTH-6A-10-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackPush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Standard] Standard[Nitrile Rubber] Conductive Nitrile RubberDissipation / Standard / Heat Resistant / Cold Resistance-26~120[Black] Blue point on the black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250White[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250White[Rp(G)] Without fitting (M5)515Vertical Outlet
1 Piece(s)Available

14 Days or more

[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhiteBarbed Couplers515Vertical Outlet
1 Piece(s)Available

14 Days or more

[Standard] StandardFluorine RubberStandard / Heat Resistant / Cold Resistance-10~230[Black] White point on the black[Rp(G)] Without fitting (M5)610Vertical Outlet

Additional Products in this Category

Tech Support