(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Closed-Cell Foam Pad -Single/PDG

Part Number

Configured Part Number is shown.

 
Part Number
PDG-50
PDG-60
PDG-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Diameter
(mm)
1 Piece(s)Available

8 Days or more

50
1 Piece(s)Available

10 Days or more

60
1 Piece(s)Available

13 Days or more

70

Loading...

  1. 1

Basic Information

Pad Type Sponge Pad type Standard / Pad Unit Mounting Method Attachment Type
Material Chloroprene Rubber Environment Standard / Cold Resistance / Heat Resistant Operating Temperature Range(℃) -30::130
Color Black

Additional Products in this Category

Tech Support