(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Ejector Unit, MC72 Series (Part Numbers)

Vacuum Ejector Unit, MC72 Series
  • Volume Discount

•Main Body Shape: Unit
•Vacuum Port Connecting Port Shape: Rc1/4
•Performance: Large Flow Rate Type
•Operating Pressure Range (mpa): 0.2::0.6
•Operating Temperature Range (?): 0::60

PDF

Part Number

Configured Part Number is shown.

MC72M15HSABC4ALR2

Part Number
MC72M15HSABC4ALR2
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Pressure Switch Number of circuits (only in the case of manifold) Rated Pressure
(MPa)
Supply Air Passage State
1 Piece(s)Available

14 Days or more

Filter / Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87100Manifolds551.5mm182.5MVS-030AB2 Outlets0.5MPaNormally Open

Loading...

  1. 1

Basic Information

Main Body Shape Unit Vacuum Port Connecting Port Shape Rc1/4 Air Supply Port Connecting Port Shape Rc1/4
Performance High Flow Rate Shape Operating Pressure Range(MPa) 0.2::0.6 Ambient Temperature(℃) 0::60
Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector Type Body Material PA
Applicable Fluids Oil-less compressed air

Please check the type/dimensions/specifications of the part MC72M15HSABC4ALR2 in the Vacuum Ejector Unit, MC72 Series series.

Products like this...

Part Number
MC72M15HRABC4BLR4
MC72M15HRVGC4BLR5
MC72M15HSVGC4ALR2
MC72M15HSVGC4BLR
MC72M15HSVGC4BLR1
MC72M15HSVGC4BLR2
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Pressure Switch Number of circuits (only in the case of manifold) Rated Pressure
(MPa)
Supply Air Passage State
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Pressure Switch for Vacuum with LED Display / Check valve(Vacuum Holding) / Filter-87100Manifolds461.5mm182.5MVS-030AB4 Outlets0.35MPaNormally Closed
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Pressure Switch for Mechanical Vacuum / Check valve(Vacuum Holding) / Filter-87100Manifolds461.5mm182.5MPS-V235 Outlets0.35MPaNormally Closed
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Pressure Switch for Mechanical Vacuum / Check valve(Vacuum Holding) / Filter-87100Manifolds551.5mm182.5MPS-V232 Outlets0.5MPaNormally Open
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Check valve(Vacuum Holding) / Filter-87100Manifolds551.5mm182.5MPS-V23-0.35MPaNormally Closed
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Pressure Switch for Mechanical Vacuum / Check valve(Vacuum Holding) / Filter-87100Manifolds551.5mm182.5MPS-V231 Outlets0.5MPaNormally Closed
1 Piece(s)Available

14 Days or more

Vacuum Breakdown Compatible / Valve for Vacuum Breaking / Pressure Switch for Mechanical Vacuum / Check valve(Vacuum Holding) / Filter-87100Manifolds551.5mm182.5MPS-V232 Outlets0.5MPaNormally Closed

Additional Products in this Category

Tech Support