(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Shape: Unit
•Vacuum Port Connecting Port Shape: Rc1/4
•Performance: Large Flow Rate Type
•Operating Pressure Range (mpa): 0.2::0.6
•Operating Temperature Range (?): 0::60
Part Number |
---|
MC72M20HSVGC4BLR2 |
MC72M20HSVGD4BLR2 |
MC72M20HSVGE4BLR2 |
Loading...
Main Body Shape | Unit | Vacuum Port Connecting Port Shape | Rc1/4 | Air Supply Port Connecting Port Shape | Rc1/4 |
---|---|---|---|---|---|
Performance | High Flow Rate Shape | Operating Pressure Range(MPa) | 0.2::0.6 | Ambient Temperature(℃) | 0::60 |
Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector Type | Body Material | PA |
Applicable Fluids | Oil-less compressed air |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy