(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Shape: Unit
•Body Material: Aluminum
•Vacuum Port Connecting Port Shape: M5
•Operating Pressure Range (mpa): 0.2::0.5
•Operating Temperature Range (?): 0::50
Part Number
Configured Part Number is shown.
MC22M10HSVGLC4BLR606
Part Number |
---|
MC22M10HSVGLC4BLR606 |
Loading...
Main Body Shape | Unit | Vacuum Port Connecting Port Shape | M5 | Air Supply Port Connecting Port Shape | Rc1/8 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.2::0.5 | Ambient Temperature(℃) | 0::50 | Body Material | Aluminum |
Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector with lead wire | Supply Air Passage State | Normally Closed |
Applicable Fluids | Oil-less compressed air |
Please check the type/dimensions/specifications of the part MC22M10HSVGLC4BLR606 in the Vacuum Ejector Unit, MC22 Series series.
Part Number |
---|
MC22M05HSVGL4BLR404 |
MC22M05HSVGL4BLR707 |
MC22M05HSVGL4BLR808 |
MC22M10HSZL4BLR202 |
MC22M10HSZL4BLR303 |
MC22M10HSZL4BLR404 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy