(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum ejector every mechanism stationary CVA2 CONVUM (Part Numbers)

Vacuum ejector every mechanism stationary CVA2 CONVUM
  • Volume Discount

•Main Body Shape: Direct Electromagnetic Valve Mounting Type Elbows
•Application: Individual Item
•Operating Pressure Range (mpa): 0.2::0.6
•Operating Temperature Range (?): 0::60
•Body Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

CVA2-15HSAB4BL

Part Number
CVA2-15HSAB4BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Pressure Switch Rated Pressure
(MPa)
Burst Valve Supply Air Passage State
1 Piece(s)Available

13 Days or more

Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display-92100Rc1/4Rc1/4631.5mm158.8With S-030AB With MCVA-V0.5MPaNo release valveNormally Closed

Loading...

  1. 1

Basic Information

Main Body Shape Electromagnetic Valve Direct-Mounte Type Elbow Application Single Item Operating Pressure Range(MPa) 0.2::0.6
Ambient Temperature(℃) 0::60 Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Type of Connector (Lamp/Surge Protector)
Body Material Aluminum

Additional Products in this Category

Tech Support