(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CONVUM with Push-in Joints MCA CONVUM

CONVUM with Push-in Joints MCA CONVUM
  • Volume Discount

•Main Body Shape: Pad Direct Mounting TypeElbow
•Vacuum Port One-touch Fitting Size: φ6
•Air Supply Port One-touch Fitting Size: φ6
•Application: Individual Item
•Operating Pressure Range (mpa): 0.1::0.6

PDF

Part Number

Configured Part Number is shown.

Part Number
MCA-05HS-RRR
MCA-05HS-TTT
MCA-07HS-TTT
MCA-10HR-TTT
MCA-10HS-TTT
MCA-13HS-RRR
MCA-13HS-TTT
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Exhaust Port Shape Rated Pressure
(MPa)
1 Piece(s)Available

14 Days or more

13.2Rp1/8-Rp1/8-50.5mmFemale Screw (Rc1/8)0.5
1 Piece(s)Available

14 Days or more

13.2One-Touch CouplingsØ6One-Touch CouplingsØ650.5mm6-diameter one-touch0.5
1 Piece(s)Available

8 Days or more

22.6One-Touch CouplingsØ6One-Touch CouplingsØ611.50.7mm6-diameter one-touch0.5
1 Piece(s)Available

14 Days or more

48.5One-Touch CouplingsØ6One-Touch CouplingsØ6211.0mm8-diameter one-touch0.35
1 Piece(s)Available

14 Days or more

47.5One-Touch CouplingsØ6One-Touch CouplingsØ6251.0mm8-diameter one-touch0.5
1 Piece(s)Available

14 Days or more

79.5Rp1/8-Rp1/8-35-Female Screw (Rc1/4)0.5
1 Piece(s)Available

14 Days or more

79.5One-Touch CouplingsØ6One-Touch CouplingsØ635-8-diameter one-touch0.5

Loading...

  1. 1

Basic Information

Main Body Shape Pad Direct-Mounted Elbow Additional Function No Ultimate Vacuum Pressure(kPa) -87
Application Single Item Operating Pressure Range(MPa) 0.1::0.6 Ambient Temperature(℃) 0::60
Ultimate Vacuum Pressure(kPa) -87 Body Material PA

Additional Products in this Category

Tech Support