(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Basic Shape CV Convum Vacuum Ejectors

Basic Shape CV Convum Vacuum Ejectors
  • Volume Discount

•Main Body Shape: Direct Electromagnetic Valve Mounting Type Straight
•Body Material: Aluminum
•Application: Individual Item
•Operating Pressure Range (mpa): 0.1::0.6
•Operating Temperature Range (?): 0::60

PDF

Part Number

Configured Part Number is shown.

Part Number
CV-05HS
CV-05HSCK
CV-05LS
CV-10HR
CV-10HRCK
CV-10HS
CV-10HSCK
CV-10LS
CV-10LSCK
CV-15HR
CV-15HRCK
CV-15HS
CV-15HSCK
CV-15LS
CV-15LSCK
CV-20HR
CV-20HRCK
CV-20HS
CV-20HSCK
CV-20LS
CV-25HS
CV-25LS
CV-30AHS
CV-30ALS
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Pressure Switch Rated Pressure
(MPa)
1 Piece(s)Available

8 Days or more

No-8713Rp1/8Rp1/860.5mm90No0.5MPa
1 Piece(s)Available

13 Days or more

Pressure Switch for Mechanical Vacuum-8713Rp1/8Rp1/860.5mm90Provided0.5MPa
1 Piece(s)Available

18 Days or more

No-5313Rp1/8Rp1/890.5mm90No0.5MPa
1 Piece(s)Available

8 Days or more

No-8744Rp1/8Rp1/8251.0mm90No0.35MPa
1 Piece(s)Available

13 Days or more

Pressure Switch for Mechanical Vacuum-8744Rp1/8Rp1/8251.0mm90Provided0.35MPa
1 Piece(s)Available

8 Days or more

No-8744Rp1/8Rp1/8271.0mm90No0.5MPa
1 Piece(s)Available

8 Days or more

Pressure Switch for Mechanical Vacuum-8744Rp1/8Rp1/8271.0mm90Provided0.5MPa
1 Piece(s)Available

8 Days or more

No-5344Rp1/8Rp1/8361.0mm90No0.5MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-5344Rp1/8Rp1/8361.0mm90Provided0.5MPa
1 Piece(s)Available

8 Days or more

No-87100Rp1/4Rp1/4541.5mm123.5No0.35MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-87100Rp1/4Rp1/4541.5mm123.5Provided0.35MPa
1 Piece(s)Available

8 Days or more

No-87100Rp1/4Rp1/4631.5mm123.5No0.5MPa
1 Piece(s)Available

8 Days or more

Pressure Switch for Mechanical Vacuum-87100Rp1/4Rp1/4631.5mm123.5Provided0.5MPa
1 Piece(s)Available

8 Days or more

No-53100Rp1/4Rp1/4951.5mm123.5No0.5MPa
1 Piece(s)Available

14 Days or more

Pressure Switch for Mechanical Vacuum-53100Rp1/4Rp1/4951.5mm123.5Provided0.5MPa
1 Piece(s)Available

8 Days or more

No-87180Rp3/8Rp1/4882.0mm165.5No0.35MPa
1 Piece(s)Available

24 Days or more

Pressure Switch for Mechanical Vacuum-87180Rp3/8Rp1/4882.0mm165.5Provided0.35MPa
1 Piece(s)Available

8 Days or more

No-87180Rp3/8Rp1/41102.0mm165.5No0.5MPa
1 Piece(s)Available

18 Days or more

Pressure Switch for Mechanical Vacuum-87180Rp3/8Rp1/41102.0mm165.5Provided0.5MPa
1 Piece(s)Available

8 Days or more

No-53180Rp3/8Rp1/41552.0mm165.5No0.5MPa
1 Piece(s)Available

20 Days or more

No-87265Rc1/2Rc3/81602.5mm213No0.5MPa
1 Piece(s)Available

18 Days or more

No-53265Rc1/2Rc3/82502.5mm213No0.5MPa
1 Piece(s)Available

8 Days or more

No-87385-[R1/2] Rc1/22253.0mm234No0.5MPa
1 Piece(s)Available

18 Days or more

No-53385-[R1/2] Rc1/23503.0mm234No0.5MPa

Loading...

  1. 1

Basic Information

Main Body Shape Electromagnetic Valve Direct-Mounte Type Straight Application Single Item Operating Pressure Range(MPa) 0.1::0.6
Ambient Temperature(℃) 0::60 Body Material Aluminum Applicable Fluids Oil-less air compressor

Additional Products in this Category

Tech Support