(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-in Fittings - WP Series, Union Y (WPY10)

Push-in Fittings - WP Series, Union Y WPY10
  • Volume Discount

The secret behind the unit's high reliability is the ring packing, which reduces the tube's connection operating force and maintains a high level of air-tightness.

PDF

Part Number

Configured Part Number is shown.

WPY10

 
Part Number
WPY10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PA+F/G (Polyamide) Resin Seal Material NBR
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Y Operating Temperature 0::60

Please check the type/dimensions/specifications of the part WPY10 in the Push-in Fittings - WP Series, Union Y series.

Products like this...

Part Number
WPY04
WPY06
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106

Additional Products in this Category

Tech Support