(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-in Fittings WP Series Different Diameter Union

Push-in Fittings WP Series Different Diameter Union
  • Volume Discount

[Features]
· Touch connector is made of only six parts.
· A newly designed lock ring assures a tight tube connection and smooth insertion.
· Tube can be inserted with light force. High airtight reliability
· Standard flame-resistant resin material PA and F/G (Polyamide).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WPG08-06
WPG10-08
WPG12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

8 Days or more

10108
1 Piece(s)Available

8 Days or more

101210

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PA+F/G (Polyamide) Resin Seal Material NBR
Application Standard/Mini Applicable Fluid Air Fitting Type Union with different diameters
Union, Unequal Dia. Different Diameter Union Straight Operating Temperature 0::60

Additional Products in this Category

Tech Support