(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Compression Coil Springs - Stainless Steel, JA Series【10-20 Pieces Per Package】

Compression Coil Springs - Stainless Steel, JA Series
  • Volume Discount

A round wire coil made of stainless steel wire (SUS304-WPB).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JA-1
JA-2
JA-3
JA-4
JA-5
JA-6
JA-8
JA-9
JA-10
JA-11
JA-12
JA-13
JA-14
JA-15
JA-16
JA-17
JA-18
JA-19
JA-20
JA-21
JA-22
JA-23
JA-24
JA-25
JA-26
JA-27
JA-28
JA-29
JA-30
JA-31
JA-32
JA-33
JA-34
JA-35
JA-36
JA-37
JA-38
JA-39
JA-40
JA-41
JA-42
JA-43
JA-44
JA-45
JA-46
JA-47
JA-48
JA-49
JA-50
JA-51
JA-52
JA-53
JA-54
JA-55
JA-56
JA-57
JA-58
JA-59
JA-60
JA-61
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMax. Load (Secified Range)
(N)
Uncompressed Length
(mm)
O.D.
(φ)
Coil I.D. ID
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Used Deflection
(mm)
Working Load
(N)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50521.60.410.22.40.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.521.60.270.23.70.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501021.60.20.250.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50521.540.670.232.21.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.521.540.430.233.41.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501021.540.330.234.51.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.521.480.70.262.11.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501021.480.530.262.81.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.5052.52.10.310.22.70.83

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.52.52.10.190.24.30.83

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50102.52.10.150.25.70.83

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50152.52.10.10.28.50.83

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.5052.52.040.470.232.61.23

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.52.52.040.310.233.91.23

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50102.52.040.240.235.21.23

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50152.52.040.160.237.81.23

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.5052.51.980.760.262.51.91

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.52.51.980.50.263.81.91

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50102.51.980.360.265.31.91

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50152.51.980.240.268.11.91

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.5052.51.922.260.291.32.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.52.51.921.230.292.42.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50102.51.920.950.293.12.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50152.51.920.610.294.82.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.5052.51.861.720.3223.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.52.51.861.040.323.33.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50102.51.860.760.324.53.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50152.51.860.490.3273.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.532.60.150.250.74

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501032.60.110.26.80.74

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501532.60.070.210.70.74

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10~1.507.532.540.260.233.80.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501032.540.190.235.20.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501532.540.120.238.30.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50532.480.640.262.31.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.532.480.390.263.81.47

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10~1.501032.480.270.265.41.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.501532.480.180.268.31.47

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50532.420.930.292.12

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.532.420.560.293.52

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501032.420.420.294.72

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501532.420.310.296.32

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50532.361.180.322.52.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.532.360.750.323.92.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501032.360.540.325.42.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501532.360.350.328.32.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.50532.31.720.3523.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.507.532.31.070.353.23.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501032.30.760.354.53.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.51~4.501532.30.490.3573.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

104.51~8.507.532.21.80.435.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.51~8.501032.21.320.44.15.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

104.51~8.501532.20.830.46.55.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

104.51~8.507.532.12.980.452.36.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

104.51~8.501032.12.150.453.26.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

104.51~8.501532.11.370.4556.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.507.53.53.040.20.2350.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50103.53.040.150.236.70.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.50153.53.040.10.23100.98

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10~1.5053.52.980.510.262.91.47

Loading...

Basic Information

Material 304 Stainless Steel

Additional Products in this Category

Tech Support