(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round-Wire Coil Spring MR (Long Size)【2 Pieces Per Package】

Round-Wire Coil Spring MR (Long Size)
  • Volume Discount

Round-wire coil spring included in JIS B 5012: 1998 pressed coil springs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MR6X300
MR8X300
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMax. Load (Secified Range)
(N)
O.D.
(φ)
Coil I.D. ID
(φ)
Pitch
(mm)

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1050.01~73.0063.61.7

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1073.01~107.00852.8

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel for Springs Uncompressed Length(mm) 300

Additional Products in this Category

Tech Support