(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Round-Wire Coil Spring LR (Long Size)【2 Pieces Per Package】

Round-Wire Coil Spring LR (Long Size)
  • Volume Discount

Round-wire coil spring included in JIS B 5012: 1998 pressed coil springs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LR3X300
LR4X300
LR6X300
LR8X300
LR10X300
LR12X300
LR14X300
LR16X300
LR18X300
LR20X300
LR22X300
LR25X300
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMax. Load (Secified Range)
(N)
O.D.
(φ)
Coil I.D. ID
(φ)
Pitch
(mm)

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

108.51~16.00321.04

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

108.51~16.0042.61.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1030.01~50.00642

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1050.01~73.0085.42.8

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1073.01~107.00106.53.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10107.01~150.001284.3

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10150.01~230.00149.34.8

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10230.01~580.001610.75.5

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10230.01~580.0018125.3

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10230.01~580.002013.56.8

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10230.01~580.002214.76.7

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

10580.01 or More25178.2

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel for Springs Uncompressed Length(mm) 300

Additional Products in this Category

Tech Support