(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round-Wire Tensile Coil Spring J Spring JB【2-20 Pieces Per Package】

Round-Wire Tensile Coil Spring  J Spring JB
  • Volume Discount

A round-wire coil spring that uses stainless steel wire (SUS304-WPB).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-1
JB-2
JB-3
JB-4
JB-5
JB-6
JB-7
JB-8
JB-9
JB-10
JB-11
JB-12
JB-13
JB-14
JB-15
JB-16
JB-17
JB-18
JB-19
JB-20
JB-21
JB-22
JB-23
JB-24
JB-25
JB-26
JB-27
JB-28
JB-29
JB-30
JB-31
JB-32
JB-33
JB-34
JB-35
JB-36
JB-37
JB-38
JB-39
JB-40
JB-41
JB-42
JB-43
JB-44
JB-45
JB-46
JB-47
JB-48
JB-49
JB-50
JB-51
JB-52
JB-53
JB-54
JB-55
JB-56
JB-57
JB-58
JB-59
JB-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMax. Load
(N)
Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Length at Maximum Load (Usage Length)
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.88~1.256.520.10.160.211.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.88~1.257.520.10.120.214.3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.88~1.25920.10.080.218.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.88~1.2511.520.10.060.225.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.88~1.251520.10.040.234.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.74~1.2572.50.060.080.216.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.74~1.258.52.50.060.060.220.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.74~1.25102.50.060.040.227.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.74~1.2512.52.50.060.030.237.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.74~1.25162.50.060.020.251.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.13~1.2582.50.110.140.2315.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.13~1.2592.50.110.10.2319.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.13~1.25112.50.110.070.2325.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.13~1.25142.50.110.050.2334.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.13~1.2517.52.50.110.040.2346.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.621.26~3.5082.50.180.230.2614.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.621.26~3.509.52.50.180.170.2618.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.621.26~3.5011.52.50.180.120.2623.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.621.26~3.50152.50.180.080.2632.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.621.26~3.5017.52.50.180.060.2643.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.64~1.258.530.040.040.223.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.64~1.259.530.040.030.228.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.64~1.251130.040.020.238.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.64~1.251430.040.020.253.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.64~1.251730.040.010.272.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.98~1.25930.070.080.2321.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.98~1.251030.070.060.2326.3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.98~1.251230.070.040.2334.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.98~1.251530.070.030.2348.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.98~1.251930.070.020.2365.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.471.26~3.50930.120.130.2620.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.471.26~3.5010.530.120.10.2624.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.471.26~3.5012.530.120.070.2632.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.471.26~3.501630.120.050.2645.3

20 Pieces Per Package

1 Pack(s)Available

28 Days or more

101.471.26~3.5018.530.120.030.2661.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.001.26~3.509.830.190.20.2918.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.001.26~3.5011.330.190.150.2922.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.001.26~3.5013.630.190.110.2929.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.001.26~3.5017.430.190.070.2941.2

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.001.26~3.5022.330.190.050.2956.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.501.26~3.5010.230.280.310.3217.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.501.26~3.5011.830.280.230.3221.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.501.26~3.5014.330.280.170.3227.3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.501.26~3.5018.530.280.110.3237.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

102.501.26~3.5023.930.280.080.3250.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.78~1.25103.50.050.050.2326.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.78~1.25113.50.050.030.2332.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.78~1.25133.50.050.020.2343.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.78~1.25163.50.050.020.2359.9

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

100.78~1.25203.50.050.010.2382.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.18~1.2510.53.50.080.080.2624.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.18~1.2511.53.50.080.060.2630.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.18~1.2513.53.50.080.040.2640.4

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.18~1.25173.50.080.030.2656.1

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.18~1.25203.50.080.020.2676.6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.671.26~3.5010.93.50.130.120.2923.3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.671.26~3.5012.43.50.130.090.2929.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.671.26~3.5014.73.50.130.070.2938.0

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.671.26~3.5018.53.50.130.040.2952.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

101.671.26~3.5023.43.50.130.030.2971.8

Loading...

Basic Information

Material Stainless Steel (SUS304-WPB) Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support