(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Dowel Pin with Internal Thread Type E (with Straight Groove)

Part Number

Configured Part Number is shown.

Part Number
DPS-E6X15
DPS-E6X20
DPS-E6X25
DPS-E6X30
DPS-E6X35
DPS-E6X40
DPS-E6X50
DPS-E8X20
DPS-E8X25
DPS-E8X30
DPS-E8X35
DPS-E8X40
DPS-E8X45
DPS-E8X50
DPS-E8X60
DPS-E10X20
DPS-E10X25
DPS-E10X30
DPS-E10X35
DPS-E10X40
DPS-E10X45
DPS-E10X50
DPS-E10X55
DPS-E10X60
DPS-E10X70
DPS-E12X30
DPS-E12X35
DPS-E12X40
DPS-E12X45
DPS-E12X50
DPS-E12X55
DPS-E12X60
DPS-E12X70
DPS-E13X30
DPS-E13X35
DPS-E13X40
DPS-E13X45
DPS-E13X50
DPS-E13X55
DPS-E13X60
DPS-E13X70
DPS-E16X40
DPS-E16X45
DPS-E16X50
DPS-E16X60
DPS-E16X70
DPS-E16X80
DPS-E20X50
DPS-E20X60
DPS-E20X70
DPS-E20X80
DPS-E20X100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

9 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

9 Days or more

10635
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

9 Days or more

10650
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

9 Days or more

10825
1 Piece(s)Available

9 Days or more

10830
1 Piece(s)Available

9 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

9 Days or more

10845
1 Piece(s)Available

9 Days or more

10850
1 Piece(s)Available

9 Days or more

10860
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

9 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

24 Days or more

101045
1 Piece(s)Available

9 Days or more

101050
1 Piece(s)Available

9 Days or more

101055
1 Piece(s)Available

9 Days or more

101060
1 Piece(s)Available

9 Days or more

101070
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101235
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

9 Days or more

101245
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

9 Days or more

101255
1 Piece(s)Available

9 Days or more

101260
1 Piece(s)Available

8 Days or more

101270
1 Piece(s)Available

9 Days or more

101330
1 Piece(s)Available

9 Days or more

101335
1 Piece(s)Available

9 Days or more

101340
1 Piece(s)Available

9 Days or more

101345
1 Piece(s)Available

9 Days or more

101350
1 Piece(s)Available

9 Days or more

101355
1 Piece(s)Available

9 Days or more

101360
1 Piece(s)Available

9 Days or more

101370
1 Piece(s)Available

9 Days or more

101640
1 Piece(s)Available

8 Days or more

101645
1 Piece(s)Available

9 Days or more

101650
1 Piece(s)Available

9 Days or more

101660
1 Piece(s)Available

9 Days or more

101670
1 Piece(s)Available

8 Days or more

101680
1 Piece(s)Available

9 Days or more

102050
1 Piece(s)Available

8 Days or more

102060
1 Piece(s)Available

9 Days or more

102070
1 Piece(s)Available

8 Days or more

102080
1 Piece(s)Available

10 Days or more

1020100

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Properties General Material Details SCM445 Surface Finish No
Min. Qty of Sale Low Quantity Available beginning with 1 pc. Hardened Presence

Additional Products in this Category

Tech Support