(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baird Brushing Duster

Part Number

Configured Part Number is shown.

K-BBD-W

Part Number
K-BBD-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Brush Features Standard
Air Inlet Connection Type One-Touch Connection Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Aluminum Max. Operating Pressure 1 - MPa Nozzle Diameter(φ) 28
Nozzle Length(mm) 25 Nozzle Details Nylon Brush

Please check the type/dimensions/specifications of the part K-BBD-W in the Baird Brushing Duster series.

Additional Products in this Category

Tech Support