(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow 90° Swivel Adapter, Male BSPT to Female BSPT, SK Type, SKL-35 Series

Hydraulic Hose Adapters - Elbow 90° Swivel Adapter, Male BSPT to Female BSPT, SK Type, SKL-35 Series
  • Volume Discount

[Features]
· Good workability, with the freedom to select the direction of the connection position.
· Removes kinks in the hose, preventing damage from twisting.
· There is a straight type as well as a 90-degree elbow type to suit your needs.
· It can rotate 360 degrees with a small amount of torque, even in a pressurized state.

Part Number

Configured Part Number is shown.

Part Number
SKL-35-6
SKL-35-9
SKL-35-12
SKL-35-19
SKL-35-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

1/41/46
1 Piece(s)Available

8 Days or more

3/83/89
1 Piece(s)Available

8 Days or more

1/21/212
1 Piece(s)Available

12 Days or more

3/43/419
1 Piece(s)Available

8 Days or more

1125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support