(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Swivel Adapter, Male BSPT to Male BSPP with 30° Flare Male Seat, SK Type,SK-13 Series

Hydraulic Hose Adapters - Swivel Adapter, Male BSPT to Male BSPP with 30° Flare Male Seat, SK Type,SK-13 Series
  • Volume Discount

Prevents hoses from twisting and being damage. Rotates 360 degrees with small torque, even under pressure.

Part Number

Configured Part Number is shown.

Part Number
SK-13-6
SK-13-9
SK-13-12
SK-13-19
SK-13-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

8 Days or more

3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

8 Days or more

1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

8 Days or more

3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

12 Days or more

1G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 R Types of connection screw T2 PF30°MIS Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support