(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Swivel Adapter, Male BSPT with 30° Flare Female Seat to Male BSPT with 30° Flare Female Seat, SK Type, SK-11 Series

Hydraulic Hose Adapters - Swivel Adapter, Male BSPT with 30° Flare Female Seat to Male BSPT with 30° Flare Female Seat, SK Type, SK-11 Series
  • Volume Discount

Prevents hoses from twisting and being damage. Rotates 360 degrees with small torque, even under pressure.

Part Number

Configured Part Number is shown.

Part Number
SK-11-GG-6
SK-11-GG-9
SK-11-GG-12
SK-11-GG-19
SK-11-GG-25
SK-11-RG-6
SK-11-RG-9
SK-11-RG-12
SK-11-RG-19
SK-11-RG-25
SK-11-RR-6
SK-11-RR-9
SK-11-RR-12
SK-11-RR-19
SK-11-RR-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Types of connection screw T1 Types of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

12 Days or more

PF30°FCSPF30°FCSG 30° Female Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

12 Days or more

PF30°FCSPF30°FCSG 30° Female Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

12 Days or more

PF30°FCSPF30°FCSG 30° Female Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

12 Days or more

PF30°FCSPF30°FCSG 30° Female Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

12 Days or more

PF30°FCSPF30°FCSG 30° Female Sheet, 1G 30° Female Sheet, 125
1 Piece(s)Available

12 Days or more

[PT] RPF30°FCS1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

8 Days or more

[PT] RPF30°FCS3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

12 Days or more

[PT] RPF30°FCS1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

12 Days or more

[PT] RPF30°FCS3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

12 Days or more

[PT] RPF30°FCS1G 30° Female Sheet, 125
1 Piece(s)Available

8 Days or more

[PT] R[PT] R1/41/46
1 Piece(s)Available

13 Days or more

[PT] R[PT] R3/83/89
1 Piece(s)Available

12 Days or more

[PT] R[PT] R1/21/212
1 Piece(s)Available

12 Days or more

[PT] R[PT] R3/43/419
1 Piece(s)Available

12 Days or more

[PT] R[PT] R1125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support