(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Hose Ferrule, Male BSPT with 30° Female Flare Seat, SR-01 Series

Hydraulic Hose Adapters - Hose Ferrule, Male BSPT with 30° Female Flare Seat, SR-01 Series
  • Volume Discount

A standard bracket whose materials are rigorously selected for excellent pressure tolerance and tightening.

Part Number

Configured Part Number is shown.

Part Number
SR-01-6-1W
SR-01-6-2W
SR-01-9-1W
SR-01-9-2W
SR-01-12-1W
SR-01-12-2W
SR-01-19-1W
SR-01-19-2W
SR-01-25-1W
SR-01-25-2W
SR-01-32-1W
SR-01-32-2W
SR-01-38-1W
SR-01-38-2W
SR-01-50-1W
SR-01-50-2W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Nominal Diameter Connection Adapter Outer Cylinder Internal Diameter
1 Piece(s)Available

13 Days or more

101/46SR-07,SR-08,SR-17.SR-1814.5
1 Piece(s)Available

13 Days or more

101/46SR-07,SR-08,SR-17.SR-1816.0
1 Piece(s)Available

13 Days or more

103/89SR-07,SR-08,SR-17.SR-1818.5
1 Piece(s)Available

13 Days or more

103/89SR-07,SR-08,SR-17.SR-1820.0
1 Piece(s)Available

13 Days or more

101/212SR-07,SR-08,SR-17.SR-1821.5
1 Piece(s)Available

13 Days or more

101/212SR-07,SR-08,SR-17.SR-1823.0
1 Piece(s)Available

13 Days or more

103/419SR-07,SR-08,SR-17,SR-1829.0
1 Piece(s)Available

13 Days or more

103/419SR-07,SR-08,SR-17,SR-1832.0
1 Piece(s)Available

13 Days or more

10125SR-07,SR-08,SR-17.SR-1837.0
1 Piece(s)Available

13 Days or more

10125SR-07,SR-08,SR-17.SR-1838.0
1 Piece(s)Available

13 Days or more

101 1/432SR-07,SR-08,SR-17.SR-1844.5
1 Piece(s)Available

10 Days or more

101 1/432SR-07,SR-08,SR-17.SR-1848.0
1 Piece(s)Available

13 Days or more

101 1/238SR-07,SR-08,SR-17.SR-1854.5
1 Piece(s)Available

10 Days or more

101 1/238SR-07,SR-08,SR-17.SR-1854.5
1 Piece(s)Available

13 Days or more

10250SR-07,SR-08,SR-17.SR-1866.0
1 Piece(s)Available

10 Days or more

10250SR-07,SR-08,SR-17.SR-1867.0

Loading...

  1. 1

Basic Information

Types Adapter Connection Thread Type Male × Hose Fitting Types of connection screw T1 R
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support