(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Tee Threaded Adapter, Male BSPP with 30° Flare Female Seat to Female BSPT to Female BSPT, T-G1-RC-RC Series

Hydraulic Hose Adapters - Tee Threaded Adapter, Male BSPP with 30° Flare Female Seat to Female BSPT to Female BSPT, T-G1-RC-RC Series
  • Volume Discount

A T-shaped metal fitting where one end features a parallel male pipe thread (30° inner sheet) and the other is a tapered female thread.

Part Number

Configured Part Number is shown.

Part Number
T-G1-RC-RC-6
T-G1-RC-RC-9
T-G1-RC-RC-12
T-G1-RC-RC-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 1/41/41/46
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3/83/83/89
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 1/21/21/212
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3/43/43/419

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 Rc Types of connection screw T3 Rc
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support