(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

T Type Adapter T-G1-G1-Rc (T-G1-G1-RC-9)

T Type Adapter T-G1-G1-Rc T-G1-G1-RC-9
  • Volume Discount

A T-shaped metal fitting with parallel male pipe threads (with a 30-degree internal seat) on the opposing ends and a tapered female pipe thread on the remaining end.

Part Number

Configured Part Number is shown.

T-G1-G1-RC-9

Part Number
T-G1-G1-RC-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/83/89

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Types of connection screw T3 Rc
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support