(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Type Adapter T-G1-G1-G1

Part Number

Configured Part Number is shown.

Part Number
T-G1-G1-G1-6
T-G1-G1-G1-9
T-G1-G1-G1-12
T-G1-G1-G1-19
T-G1-G1-G1-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 1/2G 30° Female Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 3/4G 30° Female Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

11 Days or more

10G 30° Female Sheet, 1G 30° Female Sheet, 1G 30° Female Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Types of connection screw T3 PF30°FCS
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support