(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Type Adapters T-R-Rc-R (Part Numbers)

T Type Adapters T-R-Rc-R
  • Volume Discount

T-shaped bracket in which one side is a parallel male pipe thread while the other is a tapered female pipe thread. The long straight part is a tapered male pipe thread fitting.

Part Number

Configured Part Number is shown.

T-R-RC-R-9

Part Number
T-R-RC-R-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Types of connection screw T3 R
Screw T1 Size 3/8 Screw T2 Size 3/8 Screw T3 Size 3/8
Nominal Diameter 9 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part T-R-RC-R-9 in the T Type Adapters T-R-Rc-R series.

Additional Products in this Category

Tech Support